Schneider-Electric
 
MTN4080- web-product-data-sheet
MTN4080-6051
Adapter to integrate articles from system M to sys Des champagne metal,Sys.Des
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Product or component type Adapter ring
Complementary
Aesthetic name System Design
Range compatibility Merten System M
Fixing mode Plug-in
Colour tint Champagne
Material Metallic
Surface treatment Varnished
Surface finish Matt
Width 71 mm
Height 71 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 12 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.7 cm
Package 2 Width 8.3 cm
Package 2 Length 8.2 cm
Package 2 Weight 78 g
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.53 kg
Offer Sustainability
EU RoHS Directive Under investigation