Schneider-Electric
 
MTN4080- web-product-data-sheet
MTN4080-6052
Adapter to integrate articles from system M to system Desmocca metal,Sys.Des
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Product or component type Adapter ring
Complementary
Aesthetic name System Design
Range compatibility Merten System M
Fixing mode Plug-in
Colour tint Mocca
Material Metallic
Surface treatment Varnished
Surface finish Matt
Width 71 mm
Height 71 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.900 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.100 cm
Package 2 Width 8.600 cm
Package 2 Length 9.100 cm
Package 2 Weight 76.000 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes