Schneider-Electric
 
MTN4089- web-product-data-sheet
MTN4089-6034
Adapter to integrate articles from Unica to system M antharcite, Sys.Des
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Product or component type Adapter ring
Complementary
Aesthetic name System Design
Range compatibility Merten System M
Fixing mode Plug-in
Colour tint Antharcite
Material Thermoplastic
Surface treatment Varnished
Width 71 mm
Height 71 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 7.400 cm
Package 1 Length 7.900 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.400 cm
Package 2 Width 30.500 cm
Package 2 Length 40.500 cm
Package 2 Weight 2.570 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins