Schneider-Electric
 
MTN411519 picture- web-product-data-sheet
MTN411519
Rocker f. roller shut. switch & push-button, polar white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name Antique
Artec
Complementary
Product destination Roller blind
Fixing mode By clamp
Marking Arrow
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 6.8 cm
Package 1 Length 6.5 cm
Package 1 Weight 33 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 7 cm
Package 2 Length 13 cm
Package 2 Weight 198 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.29 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months