Schneider-Electric
 
MTN411544 picture- web-product-data-sheet
MTN411544
Rocker for roller shutter switch and push-button, white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Merten Antique
Aesthetic name Antique
Artec
Product or component type Rocker
Product destination Roller blind
Material Polycarbonate brilliant
IP degree of protection IP20
Complementary
Fixing mode By clamp
Marking Arrow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 6.8 cm
Package 1 Length 6.6 cm
Package 1 Weight 33 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 200 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.21 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months