Schneider-Electric
 
MTN411546 picture- web-product-data-sheet
MTN411546
Rocker f. roller shut. switch & pbutton, stainless steel, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Rocker
Product destination Roller blind
Material Stainless steel brilliant
IP degree of protection IP20
Complementary
Fixing mode By clamp
Marking Arrow
Surface treatment Metallic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 6.6 cm
Package 1 Length 6.6 cm
Package 1 Weight 55 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months