Schneider-Electric
 
MTN411843 picture- web-product-data-sheet
MTN411843
Rocker w. rectangular indicator window f. symbols, ant.brss.,Art./Antique
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Aesthetic name Antique
Product or component type Rocker with indicator
Wiring device additional information With opening for lense/symbol
With lighting window
Complementary
Product destination Single switch
Material Brass matt
Surface treatment Metallic
Marking With symbols
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 6.8 cm
Package 1 Length 6.5 cm
Package 1 Weight 46 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 258 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.62 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months