Schneider-Electric
 
MTN411846 picture- web-product-data-sheet
MTN411846
Rocker w. rectangular indicator window f. symbols, ss., Artec/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Rocker with indicator
Wiring device additional information With lighting window
With opening for lense/symbol
Complementary
Product destination Single switch
Material Stainless steel brilliant
Surface treatment Metallic
Marking With symbols
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 6.6 cm
Package 1 Length 6.6 cm
Package 1 Weight 44 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months