Schneider-Electric
 
MTN411944 picture- web-product-data-sheet
MTN411944
Rocker 2-gang for fan (VMC) switch, white, Artec/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Merten Artec
Aesthetic name Artec
Antique
Product or component type Rocker
Complementary
Product destination VMC switch
Material Polycarbonate brilliant
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 6.8 cm
Package 1 Length 6.8 cm
Package 1 Weight 34 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 199 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.181 kg
Contractual warranty
Warranty 18 months