Schneider-Electric
 
MTN412119 picture- web-product-data-sheet
MTN412119
Rocker, polar white, Artec/Antique
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name Artec
Antique
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By clamp
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 6.6 cm
Package 1 Length 6.6 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.0 cm
Package 2 Width 7.0 cm
Package 2 Length 22.0 cm
Package 2 Weight 294.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.99 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months