Schneider-Electric
 
MTN412144 picture- web-product-data-sheet
MTN412144
Rocker, white, Artec/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Merten Antique
Aesthetic name Antique
Artec
Product or component type Rocker
Complementary
Product destination Single switch or button
Material Polycarbonate brilliant
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 6.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.0 cm
Package 2 Width 7.0 cm
Package 2 Length 23.0 cm
Package 2 Weight 296.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.04 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months