Schneider-Electric
 
MTN4122- web-product-data-sheet
MTN4122-0319
Cover plate, Merten System M, for TV/R socket, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination TV/R socket
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By screws
Socket number 2
Marking With imprint
Material Thermoplastic
Surface finish Glossy
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.400 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 20.500 cm
Package 2 Width 31.300 cm
Package 2 Length 40.200 cm
Package 2 Weight 3.558 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months