Schneider-Electric
 
MTN4122- web-product-data-sheet
MTN4122-0344
Central plate for antenna socket-outlets 2 holes, white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System M
M-Plan
M-Star
M-Arc
M-Smart
M-Plan glass
M-Elegance
Product or component type Central plate
Product destination TV/SAT socket
Device presentation Central plate
Colour White (RAL 1013)
Material Polycarbonate
Complementary
Marking With imprint
Device mounting Flush
Fixing mode By screws
Surface finish Brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 2.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.71 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months