Schneider-Electric
 
MTN4122- web-product-data-sheet
MTN4122-0414
Cover plate, Merten System M, for TV/R socket, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination TV/R socket
Colour tint Anthracite (RAL 7024)
Complementary
Fixing mode By screws
Socket number 2
Marking With imprint
Material Thermoplastic
Surface finish Matt
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 2.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.71 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months