Schneider-Electric
 
MTN4122- web-product-data-sheet
MTN4122-0460
Cover plate, Merten System M, for TV/R socket, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination TV/R socket
Colour tint Aluminium
Complementary
Fixing mode By screws
Socket number 2
Marking With imprint
Material Thermoplastic
Surface treatment Varnished
Surface finish Matt
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 2.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.71 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months