Schneider-Electric
 
MTN4123- web-product-data-sheet
MTN4123-6033
Central plate, Merten System M, for antenna socket-outlets 2/3 holes, sahara
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Antenna socket-outlet
Colour tint Sahara
Complementary
Fixing mode By screws
Socket number 2
Material ABS (acrylonitrile butadiene-styrene)
Width 71 mm
Height 10 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.300 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.700 cm
Package 2 Width 7.900 cm
Package 2 Length 7.900 cm
Package 2 Weight 100.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 250
Package 3 Height 19.800 cm
Package 3 Width 30.700 cm
Package 3 Length 40.900 cm
Package 3 Weight 5.366 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes