Schneider-Electric
 
MTN4123- web-product-data-sheet
MTN4123-6035
Cover plate, Merten System M, for TV/SAT socket, 2/3 holes, lotus white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination TV/SAT socket
Colour tint Lotus white (RAL 9003)
Complementary
Fixing mode By screws
Socket number 2
Material Thermoplastic
Surface finish Glossy
Width 71 mm
Height 71 mm
Depth 10 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.400 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.700 cm
Package 2 Width 7.900 cm
Package 2 Length 7.900 cm
Package 2 Weight 98.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 250
Package 3 Height 19.700 cm
Package 3 Width 31.000 cm
Package 3 Length 40.600 cm
Package 3 Weight 5.316 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes