Schneider-Electric
 
MTN4123- web-product-data-sheet
MTN4123-6050
Cover plate, Merten System M, for TV/SAT socket, 2/3 holes, nickel
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination TV/SAT socket
Colour tint Nickel
Complementary
Fixing mode By screws
Socket number 2
Material Metal
Surface finish Metallic
Width 71 mm
Height 71 mm
Depth 10 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.600 cm
Package 1 Weight 36.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 19.400 cm
Package 2 Width 30.400 cm
Package 2 Length 47.100 cm
Package 2 Weight 4.104 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes