Schneider-Electric
 
MTN4123- web-product-data-sheet
MTN4123-6051
Central plate, Merten System M, antenna sock.-out.s 2/3 holes, champagne metallic
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Antenna socket-outlet
Colour tint Champagne
Complementary
Fixing mode By screws
Socket number 2
Material ABS (acrylonitrile butadiene-styrene)
Width 71 mm
Height 71 mm
Depth 10 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.600 cm
Package 1 Weight 38.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 19.800 cm
Package 2 Width 30.400 cm
Package 2 Length 40.900 cm
Package 2 Weight 4.200 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes