Schneider-Electric
 
MTN412319 picture- web-product-data-sheet
MTN412319
Rocker with labelling field, polar white, Artec/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Merten Artec
Aesthetic name Artec
Antique
Product or component type Rocker
Complementary
Product destination Single switch or button
Material Polycarbonate brilliant
Marking With symbols
Marking location Marking on legend holder
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 6.8 cm
Package 1 Length 6.5 cm
Package 1 Weight 25 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 158 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.2 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months