Schneider-Electric
 
MTN412543 picture- web-product-data-sheet
MTN412543
Rocker 2-gang, antique brass, Artec/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Aesthetic name Antique
Product or component type Rocker
Colour Antique brass
Complementary
Product destination Double switch or button
Material Brass matt
Surface treatment Metallic
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 6.6 cm
Package 1 Length 6.6 cm
Package 1 Weight 55 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 7 cm
Package 2 Length 13 cm
Package 2 Weight 318 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 8.04 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months