Schneider-Electric
 
MTN412560 picture- web-product-data-sheet
MTN412560
Rocker 2-gang, aluminium, Artec/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Merten Trancent
Aesthetic name Trancent
Artec
Product or component type Rocker
Complementary
Product destination Double switch or button
Material Polycarbonate brilliant
Surface treatment Varnished
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 6.8 cm
Package 1 Length 6.6 cm
Package 1 Weight 33 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months