Schneider-Electric
 
MTN412619 picture- web-product-data-sheet
MTN412619
Rocker for two-circuit switch with marking, polar white, Artec/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Merten Antique
Aesthetic name Artec
Antique
Product or component type Rocker
Complementary
Product destination Double switch or button
Material Polycarbonate brilliant
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 6.6 cm
Package 1 Length 6.6 cm
Package 1 Weight 34.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.1 cm
Package 2 Width 7.1 cm
Package 2 Length 22.3 cm
Package 2 Weight 382.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.97 kg
Contractual warranty
Warranty 18 months