Schneider-Electric
 
MTN412719 picture- web-product-data-sheet
MTN412719
Rocker w. rectangular indicator window f. symbols, IP44,pol.wht.,Art./Ant.
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Merten Antique
Aesthetic name Artec
Antique
Product or component type Rocker with indicator
Wiring device additional information With opening for lense/symbol
With lighting window
Complementary
Product destination Single switch
Material Polycarbonate brilliant
Marking With symbols
Fixing mode By clamp
Environment
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 44.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.05 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months