Schneider-Electric
 
MTN412819 picture- web-product-data-sheet
MTN412819
Rocker marked Bell, polar white, Artec/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Merten Antique
Aesthetic name Artec
Antique
Product or component type Rocker
Complementary
Product destination Single switch or button
Material Polycarbonate brilliant
Marking Bell symbol
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 6.6 cm
Package 1 Length 6.6 cm
Package 1 Weight 27.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.0 cm
Package 2 Width 7.0 cm
Package 2 Length 22.0 cm
Package 2 Weight 299.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.99 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months