Schneider-Electric
 
MTN4215- web-product-data-sheet
MTN4215-6035
Coverl plate for telephone socket, RJ11/RJ12, lotus white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Telephone socket
Colour tint Lotus white (RAL 9003)
Complementary
Fixing mode By clips
Socket number 1
Material Thermoplastic
Surface finish Glossy
Width 71 mm
Height 71 mm
Depth 23 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 7.300 cm
Package 1 Length 7.500 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.200 cm
Package 2 Width 7.900 cm
Package 2 Length 12.500 cm
Package 2 Weight 112.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 19.800 cm
Package 3 Width 30.800 cm
Package 3 Length 40.100 cm
Package 3 Weight 3038.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations