Schneider-Electric
 
MTN4215- web-product-data-sheet
MTN4215-6051
Central plate, Merten System M, for RJ11 and RJ12 champagne
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination RJ11 and RJ12 connector
Colour tint Champagne
Complementary
Fixing mode By clips
Socket number 1
Material ABS (acrylonitrile butadiene-styrene)
Width 71 mm
Height 71 mm
Depth 23 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 7.000 cm
Package 1 Length 7.100 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.600 cm
Package 2 Width 7.700 cm
Package 2 Length 12.600 cm
Package 2 Weight 112.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations