Schneider-Electric
 
MTN4250- web-product-data-sheet
MTN4250-6033
Central plate, Merten System M, with square opening and label field, sahara
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination TAE/audio/USB
Colour tint Sahara
Complementary
Fixing mode By clips
Socket number 1
Cover type Label holder
Material ABS (acrylonitrile butadiene-styrene)
Width 71 mm
Height 71 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 7.400 cm
Package 1 Length 7.900 cm
Package 1 Weight 24.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.700 cm
Package 2 Width 30.800 cm
Package 2 Length 40.600 cm
Package 2 Weight 2.740 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins