Schneider-Electric
 
MTN4250- web-product-data-sheet
MTN4250-6035
Cover plate, Merten System M, with square opening and label field, lotus white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination TAE/audio/USB
Colour tint Lotus white (RAL 9003)
Complementary
Fixing mode By screws
Cover type Label holder
Material Thermoplastic
Surface finish Glossy
Width 71 mm
Height 71 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 7.300 cm
Package 1 Length 8.000 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.300 cm
Package 2 Width 31.200 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.744 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations