Schneider-Electric
 
MTN430814 picture- web-product-data-sheet
MTN430814
Rocker, Merten System M, with indicator window and marked Bell, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Arc
M-Plan glass
M-Star
M-Elegance
M-Smart
System M
M-Plan
Colour tint Anthracite (RAL 7024)
Complementary
Number of rocker 1
Product destination Door bell
Wiring device additional information With lighting window
Fixing mode By clamp
Surface finish Matt
Marking Bell symbol
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 18 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.9 cm
Package 2 Width 7.1 cm
Package 2 Length 9.6 cm
Package 2 Weight 110 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.36 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months