Schneider-Electric
 
MTN431714 picture- web-product-data-sheet
MTN431714
Rocker, Merten System M, with indicator window and marked Socket-outlet, anthracite
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Star
M-Plan
M-Elegance
System M
M-Plan glass
M-Smart
M-Arc
Product or component type Rocker with indicator
Colour Anthracite (RAL 7024)
Wiring device additional information With lighting window
Complementary
Product destination Single switch
Material Polycarbonate matt
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 5.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.900 cm
Package 2 Width 7.100 cm
Package 2 Length 9.600 cm
Package 2 Weight 110.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 225
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.370 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months