Schneider-Electric
 
MTN432019 picture- web-product-data-sheet
MTN432019
Rocker, Merten System M, IP44, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Star
M-Arc
M-Plan glass
M-Plan
System M
M-Smart
M-Elegance
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By clamp
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 7.400 cm
Package 1 Length 7.900 cm
Package 1 Weight 32.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 19.600 cm
Package 2 Width 30.600 cm
Package 2 Length 40.300 cm
Package 2 Weight 2.326 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months