Schneider-Electric
 
MTN432025 picture- web-product-data-sheet
MTN432025
Rocker, Merten System M, IP44, glossy, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Smart
M-Elegance
M-Star
M-Plan glass
M-Plan
System M
M-Arc
Colour tint Active white (RAL 9016)
Complementary
Number of rocker 1
Product destination Switch
Fixing mode By clamp
Surface finish Glossy
Surface treatment Antibacterial
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 36.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.56 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months