Schneider-Electric
 
MTN432125 picture- web-product-data-sheet
MTN432125
Rocker, Merten System M, glossy, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Plan glass
M-Elegance
M-Star
System M
M-Plan
M-Smart
M-Arc
Colour tint Active white (RAL 9016)
Complementary
Number of rocker 1
Product destination Switch
Fixing mode By clamp
Surface finish Glossy
Surface treatment Antibacterial
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 5.400 cm
Package 1 Length 5.800 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.600 cm
Package 2 Width 7.300 cm
Package 2 Length 17.800 cm
Package 2 Weight 198.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 400
Package 3 Height 30.800 cm
Package 3 Width 33.900 cm
Package 3 Length 40.400 cm
Package 3 Weight 8.372 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months