Schneider-Electric
 
MTN432225 picture- web-product-data-sheet
MTN432225
Rocker, Merten System M, marked 0/1, glossy, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Arc
M-Plan glass
M-Star
M-Elegance
M-Plan
M-Smart
System M
Colour tint Active white (RAL 9016)
Complementary
Number of rocker 1
Product destination Switch
Fixing mode By clamp
Surface finish Glossy
Surface treatment Antibacterial
Marking 0 - 1
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 18 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 7 cm
Package 2 Length 10 cm
Package 2 Weight 110 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.69 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months