Schneider-Electric
 
MTN432319 picture- web-product-data-sheet
MTN432319
Rocker, Merten System M, with labelling field, glossy, polar white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Arc
M-Elegance
M-Plan glass
M-Smart
M-Star
System M
M-Plan
Product or component type Rocker
Colour Polar white (RAL 9010)
Complementary
Product destination Single switch or button
Material Polycarbonate glossy
Marking With symbols
Marking location Marking on legend holder
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 5.400 cm
Package 1 Length 5.600 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 7.200 cm
Package 2 Length 17.700 cm
Package 2 Weight 206.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 240
Package 3 Height 20.700 cm
Package 3 Width 30.700 cm
Package 3 Length 40.400 cm
Package 3 Weight 5.284 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months