Schneider-Electric
 
MTN432344 picture- web-product-data-sheet
MTN432344
Rocker, Merten System M, with labelling field, glossy, white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Elegance
M-Star
M-Plan
M-Smart
M-Plan glass
System M
M-Arc
Product or component type Rocker
Colour White (RAL 1013)
Complementary
Product destination Single switch or button
Material Polycarbonate glossy
Marking With symbols
Marking location Marking on legend holder
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5.5 cm
Package 1 Length 5.5 cm
Package 1 Weight 18 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 230 g
Unit Type of Package 3 CAR
Number of Units in Package 3 240
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Contractual warranty
Warranty 18 months