Schneider-Electric
 
MTN432419 picture- web-product-data-sheet
MTN432419
Rocker, Merten System M, for roller shutter switch and push-button, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Plan
System M
M-Smart
M-Star
M-Plan glass
M-Elegance
M-Arc
Colour tint Polar white
Complementary
Product destination Roller blind
Fixing mode By clamp
Marking Arrow
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 5.500 cm
Package 1 Length 6.100 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.400 cm
Package 2 Width 7.100 cm
Package 2 Length 9.600 cm
Package 2 Weight 122.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 20.500 cm
Package 3 Width 31.100 cm
Package 3 Length 40.300 cm
Package 3 Weight 5.774 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months