Schneider-Electric
 
MTN432425 picture- web-product-data-sheet
MTN432425
Rocker, Merten System M, for roller shutter switch and push-button, glossy, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Arc
M-Plan glass
M-Smart
M-Elegance
M-Star
System M
M-Plan
Colour tint Active white (RAL 9016)
Complementary
Number of rocker 1
Product destination Roller blind
Fixing mode By clamp
Surface finish Glossy
Surface treatment Antibacterial
Marking Arrow
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 5.400 cm
Package 1 Length 5.500 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.300 cm
Package 2 Width 7.200 cm
Package 2 Length 9.700 cm
Package 2 Weight 122.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 20.200 cm
Package 3 Width 31.100 cm
Package 3 Length 40.500 cm
Package 3 Weight 5.722 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months