Schneider-Electric
 
MTN432519 picture- web-product-data-sheet
MTN432519
Rocker, Merten System M, 2-gang, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Plan
M-Plan glass
M-Arc
M-Elegance
M-Star
M-Smart
System M
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By clamp
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 5.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.600 cm
Package 2 Width 7.400 cm
Package 2 Length 17.700 cm
Package 2 Weight 232.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 240
Package 3 Height 21.700 cm
Package 3 Width 30.700 cm
Package 3 Length 40.500 cm
Package 3 Weight 5.968 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months