Schneider-Electric
 
MTN432525 picture- web-product-data-sheet
MTN432525
Rocker, Merten System M, 2-gang, glossy, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Smart
M-Star
M-Elegance
System M
M-Plan glass
M-Plan
M-Arc
Colour tint Active white (RAL 9016)
Complementary
Fixing mode By clamp
Surface finish Glossy
Surface treatment Antibacterial
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 5.400 cm
Package 1 Length 5.700 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.200 cm
Package 2 Width 7.300 cm
Package 2 Length 17.800 cm
Package 2 Weight 234.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 240
Package 3 Height 20.500 cm
Package 3 Width 30.600 cm
Package 3 Length 40.200 cm
Package 3 Weight 6.018 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months