Schneider-Electric
 
MTN432744 picture- web-product-data-sheet
MTN432744
Rocker, Merten System M, w. rectangular indicator window f. symbols, IP44, glossy, white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan
M-Smart
M-Elegance
M-Plan glass
System M
M-Arc
M-Star
Product or component type Rocker with indicator
Colour White (RAL 1013)
Wiring device additional information With opening for lense/symbol
With lighting window
Complementary
Product destination Single switch
Material Polycarbonate glossy
Marking With symbols
Fixing mode By clamp
Environment
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 34.500 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.330 kg
Unit Type of Package 3 P12
Number of Units in Package 3 960
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 49.280 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months