Schneider-Electric
 
MTN432819 picture- web-product-data-sheet
MTN432819
Rocker, Merten System M, w. rectangular indicator window f. symbols, glossy, polar white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan glass
M-Arc
M-Elegance
M-Star
System M
M-Plan
M-Smart
Product or component type Rocker with indicator
Colour Polar white (RAL 9010)
Wiring device additional information With opening for lense/symbol
With lighting window
Complementary
Product destination Single switch
Material Polycarbonate glossy
Marking With symbols
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 5.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.400 cm
Package 2 Width 7.400 cm
Package 2 Length 19.300 cm
Package 2 Weight 218.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 240
Package 3 Height 21.000 cm
Package 3 Width 31.000 cm
Package 3 Length 42.700 cm
Package 3 Weight 5760.000 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months