Schneider-Electric
 
MTN432825 picture- web-product-data-sheet
MTN432825
Rocker, Merten System M, w. rectangular indicator window f. symbols, glossy, active white, Sys. M
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name System M
M-Plan
M-Smart
M-Elegance
M-Arc
M-Star
M-Plan glass
Product or component type Rocker with indicator
Colour Active white (RAL 9016)
Wiring device additional information With opening for lense/symbol
With lighting window
Complementary
Product destination Single switch
Material Polycarbonate glossy
Surface treatment Antibacterial
Marking With symbols
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 5.800 cm
Package 1 Length 5.900 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 7.500 cm
Package 2 Length 19.300 cm
Package 2 Weight 224.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 240
Package 3 Height 20.400 cm
Package 3 Width 30.600 cm
Package 3 Length 40.400 cm
Package 3 Weight 5792.000 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months