Schneider-Electric
 
MTN432844 picture- web-product-data-sheet
MTN432844
Rocker, Merten System M, with rectangular indicator window for symbols, glossy, white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan
M-Arc
M-Plan glass
M-Elegance
M-Star
M-Smart
System M
Product or component type Rocker with indicator
Colour White (RAL 1013)
Wiring device additional information With opening for lense/symbol
With lighting window
Complementary
Product destination Single switch
Material Polycarbonate glossy
Marking With symbols
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.9 cm
Package 2 Width 7.0 cm
Package 2 Length 18.9 cm
Package 2 Weight 229.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 240
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.88 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months