Schneider-Electric
 
MTN433060 picture- web-product-data-sheet
MTN433060
Rocker, Merten System M, IP44, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System M
M-Plan glass
M-Elegance
M-Plan
M-Star
M-Arc
M-Smart
Colour tint Aluminium
Complementary
Fixing mode By clamp
Surface finish Matt
Surface treatment Varnished
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 35.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.51 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months