Schneider-Electric
 
MTN433160 picture- web-product-data-sheet
MTN433160
Rocker, Merten System M, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System M
M-Plan
M-Smart
M-Arc
M-Plan glass
M-Star
M-Elegance
Colour tint Aluminium
Complementary
Number of rocker 1
Product destination Switch
Fixing mode By clamp
Surface finish Matt
Surface treatment Varnished
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 5.400 cm
Package 1 Length 5.600 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.300 cm
Package 2 Width 7.300 cm
Package 2 Length 9.700 cm
Package 2 Weight 110.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 20.200 cm
Package 3 Width 30.800 cm
Package 3 Length 40.500 cm
Package 3 Weight 5.350 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months