Schneider-Electric
 
MTN433314 picture- web-product-data-sheet
MTN433314
Rocker, Merten System M, with labelling field, anthracite
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Smart
M-Star
M-Arc
System M
M-Plan
M-Elegance
M-Plan glass
Product or component type Rocker
Colour Anthracite (RAL 7024)
Complementary
Product destination Single switch or button
Material Polycarbonate matt
Marking With symbols
Marking location Marking on legend holder
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 5.400 cm
Package 1 Length 5.500 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.400 cm
Package 2 Width 7.300 cm
Package 2 Length 9.700 cm
Package 2 Weight 108.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months