Schneider-Electric
 
MTN433514 picture- web-product-data-sheet
MTN433514
Rocker, Merten System M, 2-gang, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Elegance
M-Arc
M-Plan
M-Plan glass
M-Smart
M-Star
System M
Colour tint Anthracite (RAL 7024)
Complementary
Number of rocker 2
Product destination Switch
Fixing mode By clamp
Surface finish Matt
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 5.500 cm
Package 1 Length 5.800 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.300 cm
Package 2 Width 7.200 cm
Package 2 Length 9.600 cm
Package 2 Weight 132.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 20.100 cm
Package 3 Width 31.300 cm
Package 3 Length 40.500 cm
Package 3 Weight 6.334 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months