Schneider-Electric
 
MTN433814 picture- web-product-data-sheet
MTN433814
Rocker, Merten System M, with rectangular indicator window for symbols, anthracite
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name System M
M-Arc
M-Plan glass
M-Smart
M-Star
M-Plan
M-Elegance
Product or component type Rocker with indicator
Colour Anthracite (RAL 7024)
Wiring device additional information With lighting window
With opening for lense/symbol
Complementary
Product destination Single switch
Material Polycarbonate matt
Marking With symbols
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 5.5 cm
Package 1 Length 5.8 cm
Package 1 Weight 18 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 6 cm
Package 2 Length 10 cm
Package 2 Weight 112 g
Unit Type of Package 3 S03
Number of Units in Package 3 225
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.53 kg
Offer Sustainability
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months